Brushes

Brushes
Brushes

Different types of brushes are available to meet the different requirements of applications as lubrication systems for chains or surface wetting.



Technical features:

  • Length: 19 to 40 mm
  • Material:   
        Bristle
        Brass
        Cast steel wire
        Horse hair
        Perlon soft
        Polyamid / Polyamid 6.6

Special features:

  • Brushes available for use under operating temperature:
    +10 to 60/80/200 °C

Related documents

SKF logo