OSB-1 and OSB-2

Lubrication brush OSB-1 and -2 consists of a brush, connectors and a clamp. The doser gives the lubricant dosage to the lubrication brush. The dosage is divided to one (OSB-1) or two brushes (OSB-2). The lubrication brush operates as an intermediate storage for the lubricant. It gives off lubricant longer than the doser.

Technical features:
  • Operation temperature: -50 to +150 °C
  • Operation pressure: 0 to 60 bar
  • Dimensions: w x h x d
    - OSB-1 30 x 105 x 30
    - OSB-2 64 x 110 x 30
SKF logo