UC-1066

UC-1066
UC-1066
Oiling brushes UC-1066 are used to apply lubricant to a chain. They help to ensure a constant lubricant film on the chain. These brushes are available in different shapes and sizes and with different materials (bristle, brass or polyamide) in order to better meet the customers’ chain needs and specifications.

Technical features:
  • Operating temperature: 10 to 80 °C
  • Material: bristle, brass or polyamide 6.6

Related documents

SKF logo