Fittings

SKF Quick Connectors
SKF Quick Connectors
Hose lines for lubrication systems
Hose lines for lubrication systems
Metal pipelines
Metal pipelines

Different types of fittings for use in centralized lubrication systems are available:

  • Adaptors
  • Banjo fittings
  • Bracketed connectors
  • Bulkhead connectors
  • Connectors
  • Counterbores
  • Cross joints
  • Distributor manifold
  • Double tapered sleeves
  • Elbows
  • Elbow connectors
  • Flat washers
  • Form counterbores
  • Reducing adapters
  • Reinforcing sockets
  • Screw plugs
  • Socket unions
  • Tapered sleeves
  • Tee connectors
  • Threaded sockets
  • Tube-to-tube-connector
  • Vent plugs
  • ...

Technical features:

  • Lubricant: oil, greases up to NLGI grade 2
  • Tube diameter: 2,5 to 22 mm
  • Operating pressure: max. 45 ; 300 bar 

Special features:
  • SKF Quick-Connectors for pressures up to 300 bar (metal tube with claw groove)

An overview is given in the brochure 1-0103: Fittings and accessories for centralized lubrication systems and general use

Related documents

SKF logo