163-300-1xx

163-300-1xx
163-300-1xx
Pulse scaler (hydromechanical rotary valve) operated for dividing a SKF MonoFlex centralized single-line lubrication system into multiple lube circuits

Technical features:
  • Lubricant:
        oil (service viscosity 20 to 1500 mm²/s)
        fluid grease NLGI grades 00, 000
  • Volumetric uptake: min. ca. 0.4 cm³ per step
  • Possible reduction range: 1:2 to 1:144
  • Pressure: 20 - 45 bar 
  • Operating temperature: +10 to 60 °C


Related documents

SKF logo