SP/SMT 1

SP/SMT 1
SP/SMT 1

The SKF flow divider SMT 1 splits the flow rate into two equal flows or into two individual flows at a specific ratio. Different defined dividing ratios are available from 1:1 to 1:4. 

Because the SMT 1 flow divider regulates itself, varying back pressures have negligible impact on the dividing accuracy. The SMT 1 is distinguished by its simple and compact design for installation near the lubrication point. Due to its corrosion-resistant material, it also can be utilized in aggressive environments. Additionally, this flow divider can be used with a wide range of viscosities from 50–1300 mm2/s.

Features and benefits

  • Compact design for installation near lubrication point
  • High accuracy due to self-regulating feature
  • Corrosion resistant
  • Easy flow adjustment (nozzle exchange)
  • Inexpensive monitoring through upstream pressure switch or flow controller possible
SKF logo