Lubrication pinion 24-1871-2xxx

Lubrication pinion
Lubrication pinion application drawing
24-1871-2xxx
24-1871-2xxx
Lubrication pinion for use in SKF WindLub lubrication systems

Special features:
  • Precisely adjustable dosing as required
  • Pinpoint accuracy of lubricant in the contact area
  • Even lubricant distribution across the entire width of the tooth
  • Durable
  • Taylor-made solutions

System advantages:
  • Reduced lubricant consumption
  • Pinpoint accuracy of lubricant in the contact area
  • Increased system availability
  • Reduced operating costs
  • Environmentally friendly operation

Define the correct type of lubrication pinion

SKF logo