Mixing heads 161-300

161-300-308
161-300-308

Mixing heads

  • without integrated metering unit
  • supply a single consuming point. A compressed air line and a lubrication line merge together in the mixing heads.
  • can be inserted directly into the connecting thread of the consuming point
  • In order to supply oil, mixing heads require a metered piston distributor of an intermittently operated single-line centralized lubrication system or an injection oiler
Technical features:
  • Lubricant: oil
  • Air line connection:
        161-300-313: G1/2
        161-300-315: G1

Related documents

SKF logo