EasyRail nozzles

Spray nozzles for railway applications

169-000-400 / 410
  • for SKF EasyRail Compact
  • in combination with 112-508 pump unit


SP8-2 (fig 1)

  • for SKF EasyRail High Pressure
  • in combination with 112-508 pump unit
  • Rated spray quantity: 0,03 or 0,05 cm³/actuation
  • Air pressure: 6 - 10 bar
  • Air consumption: ~ 3 NL (at 6 bar / 1,5 s)
  • Max. lubrication pressure: 100 bar
  • Temperature range: –25 to +80 °C


SP9-2  (fig 2)

  • for SKF EasyRail Low Pressure
  • in combination with BF grease reservoirs
  • Rated spray quantity: 0,03 or 0,05 cm³/actuation
  • Air pressure: 4,5 to 10 bars
  • Air consumption: ~ 4,5 NL (at 6 bar / 1.5 s)
  • Max. lubrication pressure: 40 bar

Related documents

SKF logo