AC

AC
AC nozzles
Bi-fluid nozzle
An air flow conducted through a coaxial tube is swirled at the lubricant outlet zone (lubricant coming out from a capillary tube). The air breaks down the lubricant into very fine droplets and sweeps them along to the lubrication point without forming mist. The microdroplet size (200/600 μm) ensures a perfect lubricant coating without atomization.

Technical features:
  • Lubricant: oil
  • Operating temperature: 10 to 60 °C

Related document

SKF logo