SN07

SN07
SN07
Lubrication system doser feeds lubricant into the spray nozzle. From the spray nozzle, the lubricant is moved to the lubrication point with the pressure air flow in drop shape.

Technical features:
  • Air pressure range: 0,5 to 7 bar
  • Max. nominal air consumption: 60 l/min
  • Nozzle body material: Ms 358
SKF logo