SP31 / SP32

Spray nozzles for SKF ProFlex progressive centralized lubrication systems to spray grease on surfaces, e.g. on the tooth surface of large gears

Technical features:
  • Lubricant: grease up to NLGI grade 2
  • Air pressure: 5 bar minimum
  • Air flow rate at 5 bar: 7 Nm³/h
  • Spraying distance: approx. 300 mm
  • Spray pattern:
    SP31: rectangular (ca. 50 × 220 mm at a distance of 100 mm)
    SP32: circular (ca. 45 mm diameter at a distance of 100 mm)

Special features:
  • Several spray nozzles may be connected in series to one compressed air line

Related documents

SKF logo