Reservoirs

KW1-S2
KW1-S2
K3-S10
K3-S10
BF4
BF4
Reservoirs for different lubricants are available in plastic or metal in different sizes. Find here a selection of standard reservoirs for SKF MonoFlex and SKF EasyRail systems.

K(W)x - plastic reservoirs for oil:

  • Capacities: 1; 3 or 6 litres
  • without / with level indicator

B(W)x -
metal reservoirs for oil:
  • Capacities: 3 or 6 litres
  • without / with level indicator
  • without / with level gauges

BF - reservoirs for grease:
  • Lubricant: grease up to NLGI grade 2
  • Capacities:
        2,5 / 5 litres (acrylic glass)
        4,5 / 6 litres (metal)
  • without / with warning switch for critical level


Related documents

SKF logo