LubriLean Basic

Units for external Minimial Quantity Lubrication (MQL)

SKF LubriLean Basic
SKF LubriLean Basic

Applications:

  • Drilling, milling, broaching, tapping, thread forming
  • Universal milling machines
  • External MQL applications with up to eight lube points
Technical features:
  • Lubricant: oil
  • Capacities: 3 l
  • Number of outlet ports: 1 - 8
  • Compressed air port: more than 4 bar
  • Oil quantity: 5 - 100 ml/h
  • Air consumption: 50 Nl/min per outlet

Special features:

  • CE mark of conformity

SKF logo