LubriLean Smart

Units for external Minimial Quantity Lubrication (MQL)

SKF LubriLean Smart
SKF LubriLean Smart

Applications:

  • Drilling, milling, broaching, thread cutting, thread forming
  • Universal milling machines
  • External MQL with up to two lubrication points
Technical features:
  • Lubricant: oil
  • Capacities: 0,3; 0,5; 0,8 l
  • Number of outlet ports : 1 - 2
  • Compressed air port: more than 4 bar
  • Oil quantity: 5 - 100 ml/h
  • Air consumption: 50 Nl/min per outlet

Special features:

  • CE mark of conformity
SKF logo