LubriLean VarioSuper

Units for internal and external Minimal Quantity Lubrication (MQL)

 LubriLean VarioSuper
LubriLean VarioSuper

Applications:

  • Machining centers, turning centres, special-purpose machinery
  • Internal and external MQL 
Technical features:
  • Lubricant: oil
  • Capacities: 1,8 l
  • Number of outlet ports : 1 - 3
  • Compressed air port: 6 - 10 bar (8 bar opt.)
  • Oil quantity: 1 - 150 ml/h
  • Air consumption: 15 - 300 Nl/min per outlet
  • Air/oil quantity adjustment: via machine control unit
  • Integrated pressure monitoring
Special features:
  • CE mark of conformity

How to install SKF LubriLean VarioSuper

SKF logo