LubriLean Vario

Units for internal and external Minimial Quantity Lubrication (MQL)

SKF LubriLean Vario
SKF LubriLean Vario

Applications

  • Turning, milling, drilling
  • Special applications (e.g., multispindle)
  • Retrofitting on lathes
  • Internal and external MQL

Technical features:

  • Lubricant: oil
  • Capacities: 1,8 l
  • Number of outlet ports : 1 - 3
  • Compressed air port: 6 - 10 bar (8 bar opt.)
  • Oil quantity: 1 - 150 ml/h
  • Air consumption: 15 - 300 Nl/min per outlet
  • Air/oil quantity adjustment: manual

Special features:

  • CE mark of conformity
SKF logo