Vectolub VE1B

Compact volumetric metering units for external minimal quantity lubrication

VE1B
VE1B

Applications:

  • Machining, drawing, sawing
  • Lubricant coating
  • Conveyors lubrication
  • Fluid metering
Technical features:
  • Lubricant: oil
  • Viscosity: 10 to 400 mm²/s (at operating temperature)
  • Reservoir capacity: 0,3 l
  • Number of outlets: 1 - 4
  • Compressed air port: 5 - 8 bar
  • Air consumption: min. 400 Nl/min
  • Micropump flow rate: 3 to 90 mm³/stroke
  • Operating temperature:  +10 to 50 °C

Special features:

  • Economical An economical alternative to the VTEC system
  • Compact Compact system requiring few space. It can be installed closer to the application.
  • User friendly Only one control setting for all micropumps.
  • Kit The VE1B system can be sold in kit form (units, reservoir, hoses and nozzles)
SKF logo