Vectolub VTEC

Minimal quantity lubrication unit with up to 8 outlets

VTEC
VTEC

Applications:

  • Machining, drawing, sawing
  • Lubricant coating
  • Conveyors lubrication
  • Fluid metering
Technical features:
  • Lubricant: oil
  • Viscosity: 10 to 400 mm²/s at operating temperature
  • Number of modules : 1 - 8
  • Compressed air port: 5 - 8 bar
  • Micropump flow rate: 3 to 90 mm³/stroke
  • Air consumption: min. 800 Nl/min

Special features:

  • Modular It fits perfectly to the application of the client.
  • Upgradable It is possible to remove or to add at any time a module to the system.
  • Multipurpose A single system can lubricate different independent applications.
  • Reliable Every outlet can be independently controlled and monitored.


SKF logo