171-100-011

171-100-011
171-100-011
Flow monitor for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil 
  • Operating viscosity: 20 - 750 mm²/s
  • Number of cycles: max. 2/min
  • Flow rate: 0,2 - 1,5 cm³/stroke
  • Electr. switching: changeover 250 V AC; 0,5 A
  • Operating pressure: 4 to 30 bar
  • Operating temperature: 5 to 80 °C


Related documents

SKF logo