171-210

171-210
171-210
Flow monitor for SKF CircOil oil circulating centralized lubrication systems

Technical features:
  • Lubricant: oil
  • Operating viscosity: 20 - 1000 mm²/s
  • Flow rate:
        171-210-05x: 50 - 1800 cm³/min
        171-210-06x: 1,6 - 14 l/min
  • Electr. switching: changeover 250 V AC, 0,5 A
  • Operating pressure: 4 - 25 bar
  • Operating temperature: 5 to 80 °C


Related documents

SKF logo