AM1000

AM1000
AM1000
Aerosol monitor for SKF LubriLean Minimal quantity lubrication systems

Technical features:
  • Lubricant: aerosol for MQL
  • Typical droplet ø: 0,5 - 5 μm
  • Operating voltage: 24 V DC ±25 %
  • Max. throughput: 800 Nl/min
  • Operating pressure: max. 10 bar
  • Operating temperature: 0 to +60 °C


Special features:

  • CE mark of conformity

Related documents

SKF logo