GS300

GS300
GS30
Flow sensor for SKF MonoFlex single-line and SKF Oil+air centralized lubrication systems

Technical features:
  • Lubricant: oil
  • Operating viscosity: 10 - 2000 mm²/s
  • Measuring principle: calorimetrical
  • Suitable metered quantities: 0,01 - 0,6 cm³/pulse
  • Clock frequency: max. 4 pulse/min
  • Operating pressure: max. 40 bar
  • Operating temperature: 10 to 50 °C
  • Electrical connection: M12x1 


Special features:

  • CE mark of conformity


Related documents

SKF logo