GS4011 / GS6011

GS4011
GS40/GS60
Oil-streak sensor for SKF Oil+air centralized lubrication systems

Technical features:
  • Lubricant: oil and air
  • Measuring principle: optical
  • Flow rate: 2 - 600 mm³/h
  • Operating pressure: max. 10 bar
  • Operating temperature: 0 to 60 °C

Mounting advice:
  • has to be assembled very close to the lube point


Special features:

  • CE mark of conformity

Related documents

SKF logo