Humidity sensor FS-1

FS-1
FS-1
To monitor humidity in the measuring range of 0 to 100% relative humidity

Technical Features:
  • Measuring principle: Capacitive humidity sensor
  • Measuring range: 0 – 100% RH
  • Accuracy: L ±3% RH
  • Operating temperature: –25 °C to 80 °
  • Operating voltage: 8 – 32 VDC (8 – 15 VDC recommended)
  • Load resistor: 300 Ω
  • Power consumption: 4 – 20 mA via two-wire line

Special Features:
  • CE mark of conformity
  • Detects relative humidity in the highly sensitive interior of high quality machine tool spindles
  • Can be screwed into the spindle casing using an M18 thread
  • Electrical connection: standardized M12x1 plug

Applications:
  • Machine tool spindles
  • Bearings and gearboxes
  • Reservoirs for SKF CircOil circulating oil lubrication systems
SKF logo