Monitoring devices

To monitor the functioning of lubrication equipment

Various devices that generate a visual or electrical signal can be used for this purpose. These signals are analyzed by the electronic control and monitoring devices and provide appropriate information to the machine's control unit or operator.

The following values are used to monitor lubrication systems:

  • Level of the lubricant in lubricant reservoirs
  • Pressure in the tubing of the centralized lubrication system
  • Flow (qualitative) in the tubing
  • Volume (quantitative) in the tubing
  • Oil/air mixtures in the tubing
  • Dirt in the filters
  • Movement of display elements
  • Temperature in the lubricant reservoir and bearings
  • Moisture in lubricants

Overview of monitoring devices for different lubrication systems

  • Single-line lubrication systems

    Pressure sensors
    ProductLubricantSwitching pressureOperating temperature

    barpsi°C°F

    DSAoil
    fluidgrease
    1-3014.5-435+10 to 60-58 to +158
    DSBgrease20-300290-4350-25 to +80-13 to +176
    DSC1oil
    fluidgrease
    0-400-580-10 to +80+14 to 176
    DSC2oil
    fluidgrease
    0-400-580-10 to +80+14 to 176
    DSC3oil
    fluidgrease
    0-1000-1450-25 to +80-13 to +176
    247333oil
    fluidgrease
    0-2760-4000-29 to +82-20 to +180
    DSDoil
    fluidgrease
    0,5-457.25-653-30 to +100-22 to +212
    69630oil
    fluidgrease
    grease
    19-207275-3000-25 to +65-13 to +149
    234-11145-xoil
    fluidgrease
    grease
    0-4000-5800-25 to +125-13 to +257
    234-11272-4
    oil
    fluidgrease
    grease
    10-600
    145-8700
    -25 to +100
    -13 to +212
    234-10330-4oil
    fluidgrease
    grease
    0-6000-8700-20 to +85-4 to +185
    234-13161-xoil
    fluidgrease
    grease
    0-6000-8700-20 to +80-13 to +176
    234-10663-1oil
    fluidgrease
    grease
    0-6000-8700-20 to +100-13 to +212
    234-10825-8oil
    fluidgrease
    grease
    100-4001450-5800-20 to +85-13 to +185

    Solenoid valves
    ProductTypeOperating pressureOperating temperature

    barpsi°C°F

    3502413-way10,3150-18 to +600 to +140
    3502423-way10,3150-18 to +600 to +140
    3502444-way10,3150-18 to +490 to +120
    3502454-way10,3150-18 to +490 to +120
    3502823-way10,3150-18 to +600 to +140
    3502833-way10,3150-18 to +600 to +140
    253-14076-63/2-way0,5-167.3-232-10 to +55+14 to 131
    253-14076-73/2-way0,5-167.3-232-10 to +55+14 to 131
    525-32085-13/2-way0-4000-5800-20 to +60-4 to +140
    525-32086-13/2-way0-4000-5800-20 to +60-4 to +140
    525-32087-13/2-way0-4000-5800-20 to +60-4 to +140
    161-110-0312/2-way5007250-25 to +80-13 to +176
    161-140-0504/2-way3204350-25 to +80-13 to +176
  • Progressive lubrication systems
  • Dual-line lubrication systems
SKF logo