WS32-x / WS33-x / WS35-x

WS32-S30+XX
WS32-S30+XX
WS33-2+XXX
WS33-2+XXX
WS35-S10+XXX
WS35-S10+XXX
Level switches to monitor the level of fluids in unpressurized reservoirs

Technical features:
  • Lubricant: Fluids with a maximum eff. viscosity of 1500 mm²/s
  • Number of switching points:
        WS32: 1 (for minimum level)
        WS33: 2 (for minimum and maximum level)
        WS35: 2 (for minimum level with pre-warning and fixed spacing approx. 25 mm)
  • Plug: connector plug or circular plug
  • Mounting position: vertical
  • Operating temperature: -10 to +60 °C

Special features:

  • WS35 with pre-warning

Related documents

SKF logo