WS63

WS63
WS63
Level switches to monitor the level of fluids in unpressurized reservoirs

Technical features:
  • Lubricant: Fluids with a maximum eff. viscosity of 1500 mm²/s
  • Number of switching points: 1 (for minimum level)
  • Plug: connector plug
  • Mounting position. horizontal
  • Operating temperature: -10 to +60 °C

Related documents

SKF logo