177-300-09x

177-300-09x
177-300-09x
Piston sensor / detector (cycle switch) for SKF ProFlex progressive lubrication systems

Technical features:
  • Function: NC contact
  • Operating voltage: 10 - 36 V DC
  • Current-carrying capacity: 100 mA
  • Max. operating pressure: 350 bar
  • Operating temperature: –25 to +80 °C

Special features:
  • 2-wire and 3-wire models available

Related documents

SKF logo