Doser monitor

SKF Doser monitor
SKF Doser monitor
Monitoring unit for SGA- and SG-dosers in a SKF DuoFlex dual-line centralized lubrication system. It senses the movement of the doser piston.

Technical features:
  • Lubricant: Oils and greases up to NLGI Grade 2
  • Operation temperature: -20 to +70 °C
  • Supply voltage: 24 V DC
  • Output signal: Potential-free relay contact
  • Protection class: IP67
SKF logo