Piston sensors

Piston detector
Piston detector
Monitoring units for use at lubricant metering devices

So the following points have to be observed when selecting an appropriate monitoring device:
  • Lubrication system
  • Used lubricant metering devices
  • Lubricant
  • Operating voltage
  • Operating pressure 


In the table you can find an overview of technical details of piston sensors.

SKF logo