Universal piston detector

For all types of metering devices used in progressive systems

Universal piston detector
Universal piston detector

Featuring patented technology, this screw-in type device can be flush mounted into metering devices for complete system monitoring. By identifying iron-metals, it detects the movement of pistons inside the metering device in both directions. The universal piston detector works with 2- and 3-wire techniques and PNP and NPN switching. Usable with PLC control or with control units like LMC 301.

Features and benefits:

  • Provides accurate measurement
  • Timer setting on external controller detects operational function signal
  • Counter setting is used as cycle switch with an external controller
SKF logo