VP-ZYS

VP-ZYS
VP-ZYS
Cycle switches with built-in microswitch for SKF ProFlex progressive lubrication systems with metering device type VP

Technical features:
  • Rated voltage: 230 V
  • Rated switching capacity: 230 V / 25 mA to 24 V / 2 A
  • Contact: 1 changeover
  • Temperature range: –5 to +80 °C

Special features:
  • The unit is mounted on a feeder section with cycle indicator. The cycle switch can used for all feeder sections starting at 2T. It is supplied detached.

Related documents

SKF logo