Cycle indicator

VP-ZY
VP-ZY

Cycle indicator for SKF ProFlex progressive lubrication systems with metering device type VPx to monitor the device functions

They are screwed into the piston bore of the first or last feeder section. In the course of each cycle, the display pin moves in and out. This motion does not take place if the metering device is blocked.

Related documents

SKF logo