176-271-000

176-271-000
176-271-000
Pressure switch for SKF Oil+Air centralized lubrication systems for air

Technical features:
  • Medium: air
  • Switching pressure range: 1 - 10 bar (adjustable)
  • Reset differential: 10% (non-adjustable)
  • Switching frequency: 200/min
  • Max. voltage: 250 V
  • Switching capacity:
    Ohmic load 6 A at 24 V DC and 0,5 A at 230 V DC
    Inductive load 6 A at 24 V AC and 3 A at 230 V AC
  • Type of enclosure: IP 65 


Special features:

  • CE mark of conformity
SKF logo