234-10330-4

Digital pressure switch for use with single-line lubrication systems

234-10330-4

This electronic pressure switch has a 4-digit, digital display, two switching outputs and an analog output signal for switching point and hysteresis. Both can be adjusted via push buttons. The waterproofed housing is pivotable up to 290° for optimal readability of digital display. The pressure switch is virtually maintenance free.

Features and benefits:

  • Menu-guided adjustments via 3 push buttons indicating status of outputs
  • Peak value storage
  • Adjustable hysteresis and absorption
  • Programmable parameters
  • Password protected
  • Reverse polarity and overvoltage protected; short-circuit proof
  • Technical features
    Function principledigital pressure switch
    Lubricantoil and fluid grease: NLGI 000, 00, 0
    grease: NLGI 1, 2
    Operating temperature–20 to +85 °C–4 to +185 °F
    Operating pressuremax. 1000 barmax. 14500 psi
    Operating voltage15–30 V DC, nominal 24 V DC
    Signal output typePNP-Transistor
    Switching currentmax. 0,7 A
    Current consumption< 100 mA
    Output signal0/4–20 mA,
    apparent ohmic resistance ≤500 Ω
    Switching cycle≥ 20 Mio.
    Material
    Housingstainless steel 1.4404, NBR
    Control panelzinc die casting, surface treated
    Electrical connectionM12 × 1; 5 pin
    Protection classIP 67
    Pressure portG 1/4 (BSPP)
    Dimensions39,5 × 105,5 × 46,3 mm1.55 × 4.15 × 1.82 in
    Mounting positionany
  • Applications
SKF logo