234-13161-5 /-9

Digital pressure switch for use with single-line lubrication systems

234-13161-5

This compact, virtually maintenance-free electronic pressure switch has a 3-digit, digital display, one switching output and an analog output signal for switching point and hysteresis. Both can be adjusted via push buttons. For optimum adaptation to a particular application, the instrument has many additional adjustment parameters, e.g. switching delay times, NO and NC function of the outputs.

Features and benefits:

  • Integrated pressure sensor with thin-film strain gauge on stainless steel membrane
  • 3-digit, digital display
  • Compact and robust design
  • Independently adjustable switch-back hysteresis and switching point
  • Reverse polarity protection of the supply voltage, excess voltage, override and short-circuit protection are provided
  • Password protected
  • Directly installable via G 1/4 adapter into pressure line
  • Many useful additional functions
  • Technical features
    Function principledigital pressure switch
    Lubricantoil and fluid grease: NLGI 000, 00, 0
    grease: NLGI 1, 2
    Operating temperature–25 to +80 °C–13 to +175 °F
    Operating pressure
    234-13161-5max. 600 barmax. 8700 psi
    234-13161-9max. 250 barmax. 3625 psi
    Operating voltage20–32 V DC
    Current consumptionapprox. 100 mA
    (without switching outlet)
    Electrical connectionplug DIN 43650 (3pin+ PE) or
    plug 4-pin binder 714, M 18 × 1
    Protection classIP 65
    Dimensions35 × 119 × 48 mm1.37 × 4.68 × 1.89 in
    Mounting positionany
  • Applications
SKF logo