24733

Pressure switch for use with single-line lubrication systems

247333

The 24733 analog pressure transducer signals actual system pressure to a monitoring controller. It can be installed in end of single-line metering device manifolds or by the use of adapters. Comes with 1,8 m (72 in), shielded, shielded 24-gauge connecting wire. Maximum length of wire between transducer and monitor is 9,1 m (30 ft).

Features and benefits:

  • Analog pressure transducer signals actual system pressure from 0 bar to 276 bar (0 to 4000 psi)
  • Complete unit with 1,8 m (72 in), shielded, 24-gauge connecting wire
  • Installable on end of single-line metering device manifolds or by the use of adapters
  • Sturdy, easy-to-handle product
  • Cost-saving alternative to high-end sensors>
  • Technical features
    Function principleanalog pressure transducer
    Lubricant

    oil and fluid grease: NLGI 000, 00, 0

    grease: NLGI 1, 2

    Operating temperature–29 to +82 °C–20 to +180 °F
    Operating pressuremax. 515 barmax.7500 psi
    Switching pressure0-275 bar0-4000 psi
    Accuracy±1%
    Electrical input10-30 V DC
    Voltage output1-6 V DC
    Offset1 V DC
    EnclosureNEMA 4X Rating
    Electrical connection24 AWG 360° PVC shielded
    UL approved
    Pressure port1/4 NPT (m)
    Materialstainless steel
    Protection classIP 65
    Dimensions16 × 76,2 mm0.625 × 3000 in
    Mounting positionany
  • Applications
SKF logo