69630

Pressure switch for use with single-line lubrication systems

69630

Pressure switch 69630 senses supply line pressure when pressure is rising or falling. One single contact signals system operation to controller or system alarm.

Features and benefits:

  • Simple pressure switch
  • Adjustable pressure ranges for decreasing and increasing pressures to match system requirements
  • Use as single pressure switch or in a system with controller and solenoid valve
  • Technical features
    Function principlepressure switch
    Lubricant

    oil and fluid grease: NLGI 000, 00, 0

    grease: NLGI 1, 2

    Operating temperature–25 to +65 °C–13 to +150 °F
    Switching capacity
    125, 250 or 480 V AC10 A
    6 V DC15 A
    24 V DC5 A
    250 V DC0,3 A
    Operating pressure
    decreasingmax. 190 barmax. 2775 psi
    increasingmax. 207 barmax. 3000 psi
    Pressure port1/4 NPTF (F)
    Electrical connection27/32 in hole for 1/2 in; conduit connector
    Protection classhousing and UL-listed switching
    elements: NEMA 3
    Dimensions57 × 146 mm2.25 × 5.75 in
    Mounting positionvertical
  • Applications
SKF logo