DSA

Pressure switches for use with single-line lubrication systems

DSA with DIN plug
DSA with DIN plug
DSA with M12x1 plug
DSA with M12x1 plug
SKF pressure switches of the DSA series monitor the pressure of a centralized lubrication system to assess and help to ensure its proper function. Important monitoring parameters in an intermittently operated centralized lubrication system with SKF MonoFlex single-line distributors are pressure buildup, pressure head and pressure reduction.
SKF logo