DSC

DSC1
DSC1
DSC2
DSC2
Pressure switch for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and fluid grease
  • Switching pressure range: 1 – 100 bar
  • Electrical limit values: 9 – 35 V DC
  • Electrical connection: M12x1 plug connector
  • Temperature range: –10 to +80 °C
  • Contact type / signal output: electrical 


Special features:
  • Easy configuration and programming of pressure switch points, pressure indication and the switching logic
  • Various pressure units selectable
  • Dual output with digital display for pressure and switching point

Related documents

SKF logo