DSD

Pressure switch for use with single-line lubrication systems

DSD
DSD

DSD sensors are single, mechanical-diaphragm pressure switches. They are used for pressure monitoring and are dependent upon the mechanical design of resulting pressure and preloaded spring force of the pressure spring. Under pressure, a pressure plunger carries the contact washer and moves it to the opposing contact and closes the electrical circuit. If the pressure is reduced by the amount of hysteresis, the switch opens again. On an NC contact, contacts are made in the opposite way. In single-line systems, it can be integrated into metering devices at the end of the lubrication line.

Features and benefits:

  • Available for a pressure rating from 0 to 45 bar in fixed increments
  • Electrical connection is established via screwed contacts, tab connectors, circular connectors or rectangular plug connectors
  • Pressure monitoring, dependent upon the mechanical design of resulting pressure and preloaded spring force of the pressure spring
  • Mechanical switch can be used as both a normally closed contact (NC) and a normally open contact (NO)

Configure the product according your needs, download the CAD file

SKF logo