Pressure switches

SKF pressure switches monitor the pressure of a centralized lubrication system to assess and help to ensure its proper function.

Monitoring parameters:

SKF MonoFlex single-line and SKF DuoFlex dual-line centralized lubrication system:
  • pressure buildup 
  • pressure head
  • pressure reduction

SKF CircOil circulating-oil lubrication systems:
  • pressure of the pipe system
  • function of the centralized lubrication system


SKF Oil+Air lubrication systems:

  • pressure of the air
  • function of the centralized lubrication system


Building options:
  • NC contacts
  • NO-contacts
  • changeover contacts

Lubricants:

  • oil
  • fluid greases of NLGI Grades 000, 00, and 0
  • greases of NLGI Grade 1-2 
  • oiled pressurized air
  • air


In the table you can find an overview with technical details of pressure switches.


SKF logo