BPSG2-PSA

SKF DuoFlex BPSG2-PSA
SKF DuoFlex BPSG2-PSA
Pressure switch assembly (pressure switches, pressure gauges and body for the switches) for SKF DuoFlex dual-line centralized lubrication systems

Specially designed for measure grease pressure.


Technical features:
  • Lubricant: Oils and greases up to NLGI-2
  • Operation temperature: -25 to +85 °C
  • Supply voltage: 24 V DC 
  • Output signal: on/off
  • Pretection class: IP65
SKF logo