Pressure transmitters

Pressure transmitters are used for control and monitoring of automatic lubrication system.


They are installed in the end of main line. Pressure transmitters measure the pressure of passing lubricant and the information is transmitted to the control center which controls pressure build-up, pressure level and pressure release.


Pressure transmitters can be used in SKF MonoFlex single-line and SKF DuoFlex dual-line centralized lubrication systems.

SKF logo