SP / SFE

Pulse generator for monitoring oil and grease volumetric flow

SP / SFE
SP / SFE
Technical features:
  • Lubricant: oil and greases
  • Volumetric flow range: 0,1 to 50 cm³/min
  • Operating pressure: 4 - 600 bar
  • Operating temperature: -15 to +70 °C
Optional features:
  • SP/SFE 30/6 GL: Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)
  • CE mark of conformity
SKF logo