35024-1/-2 /-4 /-5

Electric solenoid valve for use with single-line lubrication systems

Electric solenoid-operated air valves 350241 to 350245 operate as 3-way or 4-way solenoid air valves. They are used to operate single- stroke or reciprocating-stroke, air-controlled pumps in single-line systems. Timer- and pressure-controlled air is supplied to the pumps, activating air-powered forward strokes and spring-(3-way) or air-powered (4-way) return strokes. In doing so, pumps discharge lubricant to the connected metering devices.

Features and benefits:

  • Timer- and pressure-controlled pump operation
  • Use as 3-way or 4-way solenoid valves
  • For operation of single-stroke or reciprocating-stroke pumps
  • Flexible usage selectable on electrical V AC power requirements
SKF logo