350282, 350283
3-way solenoid air valve for use with single-line lubrication systems
Electric solenoid-operated air valves 350282 and 350283 operate as DC 3-way solenoid air valves. They are used to operate single-stroke, air-controlled pumps in single-line systems. Timer- and pressure-controlled air is supplied to the pumps, activating air-powered forward strokes and spring- (3-way) return strokes. In doing so, pumps discharge lubricant to the connected metering devices.
Features and benefits:
- Timer- and pressure-controlled pump operation
- Use as 3-way solenoid valves
- For operation of single-stroke pumps
- Flexible usage selectable on electrical 12 or 24 V DC power requirements
-
Technical features
Function principle 3-way solenoid air valve Operating temperature –18 to +60 °C 0 to +140 °F Operating pressure max. 10 bar 150 psi Voltage supply 350282 12 V DC, 6 VA 350283 24V DC, 6 VA Air inlet/outlet 1/8 NPT (F) Cv factor 0,18 Mounting position any -
Applications