EMU 3

Electrically operated change-over valve

EMU 3
EMU 3

The electrically operated EMU 3 change-over valve is designed for use with dual-line systems. It is particularly suitable for extended dual-line systems in combination with pneumatically operated supply pumps with large flow rates.

Features and benefits:

  • Features mid position with option to relieve both main lines toward the pump reservoir during pause time
  • System components are pressurized for shorter time periods and have a longer service life
  • Risk of bleeding (soap and oil separation) is reduced
  • Large connection thread and line distance allow larger tube diameters up to 30 mm (11/4 in)

Configure the product according your needs, download the CAD file

SKF logo