Valves

161-110-031
161-110-031

Valves of different types are used in centralized lubrication systems for functional purposes, control and protection. The following criteria is used to select the type:

  • How they work
  • Fluid (lubricant, air)
  • Flow rate
  • Pressure

The valves can be integrated into the system as devices in their own right, or integrated into pump units or reservoir units as valve combinations.

Valves are categorized on the basis of their function in the centralized lubrication system:
  • Directional control valves
    ball valves, conical seat valves or piston port controls in grease pumps

  • Check valves

  • Relief valves
    sleeve, piston and ball valves

  • Pressure control valves
    ball valves, conical seat valves with elastic seals, piston valves with elastic sealing ring

  • Pressure-limiting or overpressure valves
    ball, piston and conical seat valves

  • Shutt-off valves
    ball valves

Technical features:

  • Lubricant: oil,  greases up to NLGI grade 2
  • Ambient temperature: -25 to +80 °C
  • Pressure:
        up to 45 bar for use in single-line lubrication systems
        from 300 to 500 bar for use in progressive lubrication systems

Special features:

  • Different drives available:
        electrically operated
        hydraulically operated
        pneumatically operated

Related documents

SKF logo